When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 5 3/16 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Medium Series

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSE503BR

Housing

N/A MSE503HR

Flange Reference

N/A F30

Bearing - Housing - Seal

N/A MSE503BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992100658

Bearing UPC

N/A 013992039446

Dimensions

Dimension T

N/A 20.0000 in508.000 mm

Dimension R

N/A 17.5 in444 mm

Dimension P

N/A 1 in25 mm

Dimension H

N/A 4.5 in114 mm

Dimension N

N/A 14.875 in377.82 mm

Dimension V

N/A 0.1 in3 mm

Dimension L

N/A 8.2 in207 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 134885 lbf600000 N

Cor - Static Load Rating

N/A 183669 lbf817000 N

Ca - Axial Load Rating

N/A 10206 lbf45400 N

Maximum Speed

N/A 1450 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.