When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 7 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Medium Series

Bolt Size

N/A 4 x M30

Bearing Number

N/A MSE700BR

Housing

N/A MS33HRTL

Flange Reference

N/A F33

Bearing - Housing - Seal

N/A MSE700BRHATL

Bearing - Housing - Seal UPC

N/A 013992044129

Bearing UPC

N/A 013992033086

Dimensions

Dimension T

N/A 23.5000 in596 mm

Dimension R

N/A 20.6 in524 mm

Dimension P

N/A 1.3 in32 mm

Dimension H

N/A 5.1 in130 mm

Dimension N

N/A 17.500 in444.50 mm

Dimension V

N/A 0.2 in5 mm

Dimension L

N/A 9.5 in241 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 208398 lbf927000 N

Cor - Static Load Rating

N/A 305066 lbf1357000 N

Ca - Axial Load Rating

N/A 16006 lbf71200 N

Maximum Speed

N/A 1120 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.