When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 150 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Medium Series

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSM150BR

Housing

N/A MS31HRTL

Flange Reference

N/A F31

Bearing - Housing - Seal

N/A MSM150BRHATL

Bearing - Housing - Seal UPC

N/A 013992057914

Bearing UPC

N/A 013992033895

Dimensions

Dimension T

N/A 21.0 in534 mm

Dimension R

N/A 18.3 in466 mm

Dimension P

N/A 1 in25 mm

Dimension H

N/A 4.9 in124 mm

Dimension N

N/A 15.500 in393.70 mm

Dimension V

N/A 0.1 in3 mm

Dimension L

N/A 8.9 in225 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 164111 lbf730000 N

Cor - Static Load Rating

N/A 232453 lbf1034000 N

Ca - Axial Load Rating

N/A 11780 lbf52400 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.