
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast
iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped
boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable
surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for
static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Unit of Measure
Specifications
Shaft Size |
N/A 4.6875 in |
| Seal Type1 | N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Hanger Block |
Series Type |
N/A Light Series |
Bearing Number |
N/A LSE411BX |
Housing |
N/A LSE411HG |
Bearing - Housing - Seal |
N/A LSE411BXHG |
Bearing UPC |
N/A 013992059031 |
Dimensions
Dimension C |
N/A 3.74 in95 mm |
Dimension G |
N/A 10.87 in276 mm |
Dimension H |
N/A 6.14 in156 mm |
Dimension L |
N/A 6.38 in162 mm |
Dimension X (Thread) |
N/A 1.5 - 6 UNC |
Dimension Y |
N/A 3 in76 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 81606 lbf363000 N |
Cor - Static Load Rating |
N/A 111505 lbf496000 N |
Maximum Speed |
N/A 1740 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |
- 1 Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.