Unit of Measure

Specifications

Shaft Size

N/A 3 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A HSE311BR

Housing

N/A HSE311HR

Support Reference

N/A S54

Bearing - Housing - Seal

N/A HSE311BRH

Dimensions

Dimension H

N/A 7.520 in191 mm

Dimension H1

N/A 1.5 in38 mm

Dimension H2

N/A 15.9 in405 mm

Dimension J

N/A 17.2 in438 mm

Dimension K

N/A 3.2 in82 mm

Dimension L

N/A 20.2 in514 mm

Dimension M

N/A 6 in152 mm

Housing Width

N/A 7.9 in200 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 146800 lbf653000 N

Cor - Static Load Rating

N/A 176025 lbf783000 N

Ca - Axial Load Rating

N/A 7014 lbf31200 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.