
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 2 3/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 2 x 5/8" |
Bearing Number |
N/A LSE203BR |
Housing |
N/A LSE203HR |
Support Reference |
N/A SAFQ03-2B |
Bearing UPC |
N/A 013992025777 |
Dimensions
Dimension H |
N/A 3 in |
Dimension H2 |
N/A 6.95 in |
Dimension J1 |
N/A 9-1/2 in |
Dimension J2 |
N/A 8-21/32 in |
Dimension L |
N/A 11 in |
Dimension M |
N/A 3-1/4 in |
Housing Width |
N/A 4.0 in102 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 23118 lbf102700 N |
Cor - Static Load Rating |
N/A 25848 lbf115000 N |
Maximum Speed |
N/A 3940 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |