
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 5.2500 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1" |
Bearing Number |
N/A LSE504BR |
Housing |
N/A LSE504HR |
Support Reference |
N/A SAFQ09A |
Bearing UPC |
N/A 013992059185 |
Dimensions
Dimension H |
N/A 6-5/16 in |
Dimension H2 |
N/A 14.2 in |
Dimension J1 |
N/A 18-1/2 in |
Dimension J2 |
N/A 16-3/4 in |
Dimension K |
N/A 3-3/4 in |
Dimension L |
N/A 21-3/4 in |
Dimension M |
N/A 6-1/4 in |
Housing Width |
N/A 6.5 in166 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 95055 lbf422500 N |
Cor - Static Load Rating |
N/A 131675 lbf585200 N |
Maximum Speed |
N/A 1570 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |