
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 7 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1-1/4" |
Bearing Number |
N/A LSE700BR |
Housing |
N/A LSE700HR |
Support Reference |
N/A SAFQ12 |
Bearing UPC |
N/A 013992027504 |
Dimensions
Dimension H |
N/A 7-7/8 in |
Dimension H2 |
N/A 16.75 in |
Dimension J1 |
N/A 24-3/8 in |
Dimension J2 |
N/A 21-5/8 in |
Dimension K |
N/A 4-1/2 in |
Dimension L |
N/A 28 in |
Dimension M |
N/A 7-1/2 in |
Housing Width |
N/A 6.8 in172 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 117993 lbf524400 N |
Cor - Static Load Rating |
N/A 186233 lbf827700 N |
Maximum Speed |
N/A 1220 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |