
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 200 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1-1/4" |
Bearing Number |
N/A LSM200BR |
Housing |
N/A LSM200HR |
Support Reference |
N/A SAFQ13 |
Bearing UPC |
N/A 013992029102 |
Dimensions
Dimension H |
N/A 8-1/4 in |
Dimension H2 |
N/A 17.7 in |
Dimension J1 |
N/A 25 in |
Dimension J2 |
N/A 22-1/2 in |
Dimension K |
N/A 5 in |
Dimension L |
N/A 29-3/8 in |
Dimension M |
N/A 8 in |
Housing Width |
N/A 6.8 in172 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 136576 lbf607000 N |
Cor - Static Load Rating |
N/A 222676 lbf989700 N |
Maximum Speed |
N/A 1070 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |