
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 2 11/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M20 |
Bearing Number |
N/A LSE211BR |
Housing |
N/A LS4HRTL |
Support Reference |
N/A SN04 |
Dimensions
Dimension H |
N/A 95 mm |
Dimension H2 |
N/A 208 mm |
Dimension J |
N/A 260 mm |
Dimension L |
N/A 315 mm |
Dimension M |
N/A 90 mm |
Housing Width |
N/A 4.5 in114 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 31024 lbf138000 N |
Cor - Static Load Rating |
N/A 36194 lbf161000 N |
Ca - Axial Load Rating |
N/A 1708.53 lbf7600 N |
Maximum Speed |
N/A 3310 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |