
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 2 11/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M20 |
Bearing Number |
N/A LSE211BR |
Housing |
N/A LSE211HR |
Support Reference |
N/A SN04 |
Bearing UPC |
N/A 013992025975 |
Dimensions
Dimension H |
N/A 95 mm |
Dimension H2 |
N/A 208 mm |
Dimension J |
N/A 260 mm |
Dimension L |
N/A 315 mm |
Dimension M |
N/A 90 mm |
Housing Width |
N/A 4.4 in112 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 31024 lbf138000 N |
Cor - Static Load Rating |
N/A 36194 lbf161000 N |
Ca - Axial Load Rating |
N/A 1708.53 lbf7600 N |
Maximum Speed |
N/A 3310 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |