
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 4 15/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M30 |
Bearing Number |
N/A LSE415BR |
Housing |
N/A LS8HRTL |
Support Reference |
N/A SN08 |
Dimensions
Dimension H |
N/A 150 mm |
Dimension H2 |
N/A 354 mm |
Dimension J |
N/A 420 mm |
Dimension L |
N/A 500 mm |
Dimension M |
N/A 150 mm |
Housing Width |
N/A 6.1 in156 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 81606 lbf363000 N |
Cor - Static Load Rating |
N/A 111505 lbf496000 N |
Ca - Axial Load Rating |
N/A 4990.69 lbf22200 N |
Maximum Speed |
N/A 1740 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |