
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 110 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A LSM110BR |
Housing |
N/A LSM110HR |
Support Reference |
N/A SN07 |
Bearing UPC |
N/A 013992027894 |
Dimensions
Dimension H |
N/A 140 mm |
Dimension H2 |
N/A 300 mm |
Dimension J |
N/A 350 mm |
Dimension L |
N/A 410 mm |
Dimension M |
N/A 120 mm |
Housing Width |
N/A 5.5 in140 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 71040 lbf316000 N |
Cor - Static Load Rating |
N/A 95993 lbf427000 N |
Ca - Axial Load Rating |
N/A 4181.39 lbf18600 N |
Maximum Speed |
N/A 1970 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |