
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 160 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSM160BR |
Housing |
N/A LS11HRTL |
Support Reference |
N/A SD11 |
Dimensions
Dimension H |
N/A 180 mm |
Dimension H2 |
N/A 396 mm |
Dimension J |
N/A 450 mm |
Dimension K |
N/A 110 mm |
Dimension L |
N/A 530 mm |
Dimension M |
N/A 190 mm |
Housing Width |
N/A 7.6 in192 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 131064 lbf583000 N |
Cor - Static Load Rating |
N/A 178049 lbf792000 N |
Ca - Axial Load Rating |
N/A 7419 lbf33000 N |
Maximum Speed |
N/A 1320 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |