
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 170 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSM170BR |
Housing |
N/A LSM170HR |
Support Reference |
N/A SD12 |
Bearing UPC |
N/A 013992028907 |
Dimensions
Dimension H |
N/A 190 mm |
Dimension H2 |
N/A 417 mm |
Dimension J |
N/A 480 mm |
Dimension K |
N/A 120 mm |
Dimension L |
N/A 560 mm |
Dimension M |
N/A 210 mm |
Housing Width |
N/A 6.8 in172 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 117800 lbf524000 N |
Cor - Static Load Rating |
N/A 186142 lbf828000 N |
Ca - Axial Load Rating |
N/A 8183 lbf36400 N |
Maximum Speed |
N/A 1220 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |