
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 170 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSM170BR |
Housing |
N/A LSM170HR |
Support Reference |
N/A SD12 |
Bearing UPC |
N/A 013992028907 |
Dimensions
Dimension H |
N/A 190 mm |
Dimension H2 |
N/A 417 mm |
Dimension J |
N/A 480 mm |
Dimension K |
N/A 120 mm |
Dimension L |
N/A 560 mm |
Dimension M |
N/A 210 mm |
Housing Width |
N/A 6.8 in172 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 117800 lbf524000 N |
Cor - Static Load Rating |
N/A 186142 lbf828000 N |
Ca - Axial Load Rating |
N/A 8183 lbf36400 N |
Maximum Speed |
N/A 1220 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |