
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 200 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSM200BR |
Housing |
N/A LS13HRTL |
Support Reference |
N/A SD13 |
Dimensions
Dimension H |
N/A 220 mm |
Dimension H2 |
N/A 457 mm |
Dimension J |
N/A 540 mm |
Dimension K |
N/A 140 mm |
Dimension L |
N/A 640 mm |
Dimension M |
N/A 240 mm |
Housing Width |
N/A 7.9 in200 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 138033 lbf614000 N |
Cor - Static Load Rating |
N/A 222561 lbf990000 N |
Ca - Axial Load Rating |
N/A 9217 lbf41000 N |
Maximum Speed |
N/A 1070 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |