
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Specifications
Shaft Size |
N/A 90 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A LSM90BR |
Housing |
N/A LSM90HR |
Support Reference |
N/A SN05B |
Bearing UPC |
N/A 013992030948 |
Dimensions
Dimension H |
N/A 112 mm |
Dimension H2 |
N/A 242 mm |
Dimension J |
N/A 320 mm |
Dimension L |
N/A 380 mm |
Dimension M |
N/A 110 mm |
Housing Width |
N/A 5.3 in134 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 42039 lbf187000 N |
Cor - Static Load Rating |
N/A 51931 lbf231000 N |
Ca - Axial Load Rating |
N/A 2787.59 lbf12400 N |
Maximum Speed |
N/A 2790 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |