
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 45 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M16 |
Bearing Number |
N/A LSM45BR |
Housing |
N/A LS2HRTL |
Support Reference |
N/A SNQ02 |
Dimensions
Dimension H |
N/A 70 mm |
Dimension H2 |
N/A 155 mm |
Dimension J |
N/A 210 mm |
Dimension L |
N/A 255 mm |
Dimension M |
N/A 70 mm |
Housing Width |
N/A 3.9 in98 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 18659 lbf83000 N |
Cor - Static Load Rating |
N/A 19558 lbf87000 N |
Ca - Axial Load Rating |
N/A 809.30 lbf3600 N |
Maximum Speed |
N/A 4630 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |