
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size |
N/A 55 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M16 |
Bearing Number |
N/A LSM55BR |
Housing |
N/A LSM55HR |
Support Reference |
N/A SNQ03 |
Dimensions
Dimension H |
N/A 80 mm |
Dimension H2 |
N/A 180 mm |
Dimension J |
N/A 234 mm |
Dimension L |
N/A 275 mm |
Dimension M |
N/A 70 mm |
Housing Width |
N/A 4.0 in102 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 23155 lbf103000 N |
Cor - Static Load Rating |
N/A 25853 lbf115000 N |
Ca - Axial Load Rating |
N/A 1213.95 lbf5400 N |
Maximum Speed |
N/A 3940 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |