Unit of Measure

Specifications

Shaft Size

N/A 3 3/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE303BR

Housing

N/A LSE303HR

Support Reference

N/A S05

Bearing - Housing - Seal

N/A LSE303BRH

Bearing UPC

N/A 013992026231

Dimensions

Dimension H

N/A 4.409 in112 mm

Dimension H1

N/A 1.7 in44 mm

Dimension H2

N/A 9.9 in252 mm

Dimension J

N/A 12.6 in320 mm

Dimension L

N/A 15 in380 mm

Dimension M

N/A 3-1/2 in90 mm

Housing Width

N/A 5.3 in134 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 42039 lbf187000 N

Cor - Static Load Rating

N/A 51931 lbf231000 N

Ca - Axial Load Rating

N/A 2787.59 lbf12400 N

Maximum Speed

N/A 2790 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.