Unit of Measure

Specifications

Shaft Size

N/A 8 1/2 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSE808BR

Housing

N/A LSE808HR

Support Reference

N/A S14

Bearing - Housing - Seal

N/A LSE808BRH

Bearing UPC

N/A 013992027634

Dimensions

Dimension H

N/A 10.630 in270 mm

Dimension H1

N/A 1.6 in40 mm

Dimension H2

N/A 21.3 in540 mm

Dimension J

N/A 18.1 in460 mm

Dimension K

N/A 5.5 in140 mm

Dimension L

N/A 25.0 in636 mm

Dimension M

N/A 8.5 in216 mm

Housing Width

N/A 7 in178 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 159165 lbf708000 N

Cor - Static Load Rating

N/A 262577 lbf1168000 N

Ca - Axial Load Rating

N/A 11016 lbf49000 N

Maximum Speed

N/A 930 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.