Unit of Measure

Specifications

Shaft Size

N/A 5 3/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSE503BX

Housing

N/A MSE503HX

Support Reference

N/A S30

Bearing - Housing - Seal

N/A MSE503BXH

Bearing UPC

N/A 013992039491

Dimensions

Dimension H

N/A 7.992 in203 mm

Dimension H1

N/A 2.0 in50 mm

Dimension H2

N/A 18.1 in460 mm

Dimension J

N/A 21.5 in546 mm

Dimension K

N/A 4.7 in120 mm

Dimension L

N/A 24.0 in610 mm

Dimension M

N/A 7 in178 mm

Housing Width

N/A 7.3 in186 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 134885 lbf600000 N

Cor - Static Load Rating

N/A 183669 lbf817000 N

Maximum Speed

N/A 1450 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.