This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 150 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Medium Series

Tensioning Unit Type

N/A Push Type

Bearing Number

N/A MSM150BR

Housing

N/A MSM150HR

Take-Up Reference

N/A TP31

Bearing - Housing - Seal

N/A MSM150BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992084118

Bearing UPC

N/A 013992033895

Dimensions

Dimension B

N/A 12.0 in305 mm

Dimension N

N/A 20.8 in528 mm

Dimension D

N/A 19.3 in489 mm

Dimension V

N/A 9.3 in235 mm

Dimension P

N/A 1.0 in25 mm

Dimension H

N/A 2.5 in64 mm

Dimension S

N/A 3.6 in92 mm

Dimension U

N/A 0.4 mm10 in

Dimension Y

N/A 1 in26 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 164111 lbf730000 N

Cor - Static Load Rating

N/A 232453 lbf1034000 N

Ca - Axial Load Rating

N/A 11780 lbf52400 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.