
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A CJ48A-HUB-PM-1"-1/4X1/8KW |
Hub Style |
N/A A |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Cast Iron |
Style |
N/A Bored |
Color |
N/A Gray |
Coupling Type |
N/A Jaw |
Weight |
N/A 5.96 lb |
Dimensional Data
Bore Size |
N/A 1 in |
Coupling Size |
N/A 48 |
Set Screw Style Coupling Size (Dimension T) |
N/A 5/16-18 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.790 in20.07 mm |
Keyway Size |
N/A 1/4 x 1/8 in |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 2.200 in55.88 mm |
Outside Diameter |
N/A 4.130 in104.90 mm |
Overall Coupling Length |
N/A 5.51 in139.95 mm |
Spider Outside Diameter |
N/A 4.130 in105.00 mm |
Spider Inside Diameter |
N/A 2.010 in51.00 mm |
Spider Thickness (Dimension W) |
N/A 0.830 in21.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.470 in12 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.890 in48.00 mm |
Dimension G |
N/A 1.100 in27.94 mm |
Dimension HD |
N/A 3.350 in85.09 mm |
Dimension U |
N/A 1.770 in44.96 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.140 in3.56 mm |
Cubic inches |
N/A 24.68950 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 2740.00 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 5480.00 in·lb |
Max. Speed |
N/A 5600.00 rpm |
Angular Displacement |
N/A 0.080 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1.10 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.0820 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0140 in |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|