CAD (0)
▾
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514466499 | Description N/A CJ42A-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514466879 | Description N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW | Bore Size N/A 1 1/4 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514465858 | Description N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514465857 | Description N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514466428 | Description N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514464116 | Description N/A CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514466878 | Description N/A CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514464117 | Description N/A CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514466500 | Description N/A CJ42/55B-HUB-PM-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
| 68514464147 | Description N/A CJ48A-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
| 68514465566 | Description N/A CJ48A-HUB-PM-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
| 68514465567 | Description N/A CJ48A-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
| 68514465818 | Description N/A CJ48A-HUB-PM-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
| 68514464146 | Description N/A CJ48/60B-HUB-PM-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
| 68514465817 | Description N/A CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
| 68514465645 | Description N/A CJ55A-HUB-CI-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514476325 | Description N/A CJ55A-HUB-CI-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514465644 | Description N/A CJ55A-HUB-CI-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514464124 | Description N/A CJ55/70B-HUB-CI-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514476274 | Description N/A CJ55/70B-HUB-CI-2-5/8-5/8X5/16KW | Bore Size N/A 2 5/8 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514476246 | Description N/A CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW | Bore Size N/A 2 7/16 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
| 68514464138 | Description N/A CJ65A-HUB-CI-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 65 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 5.310 in134.87 mm | Overall Coupling Length N/A 7.280 in184.91 mm |
CAD
N/A
|
| 68514465455 | Description N/A CJ75A-HUB-CI-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
| 68514465632 | Description N/A CJ75A-HUB-CI-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
| 68514465835 | Description N/A CJ75A-HUB-CI-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
1 2