
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Cast Iron |
Style |
N/A Bored |
Color |
N/A Gray |
Coupling Type |
N/A Jaw |
Weight |
N/A 9.20 lb |
Dimensional Data
Bore Size |
N/A 2 7/16 in |
Coupling Size |
N/A 55 |
Set Screw Style Coupling Size (Dimension T) |
N/A 3/8-16 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.790 in20.07 mm |
Keyway Size |
N/A 5/8 x 5/16 in |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 2.560 in65.02 mm |
Outside Diameter |
N/A 4.720 in119.89 mm |
Overall Coupling Length |
N/A 6.300 in160.02 mm |
Spider Outside Diameter |
N/A 4.720 in120.00 mm |
Spider Inside Diameter |
N/A 2.360 in60.00 mm |
Spider Thickness (Dimension W) |
N/A 0.870 in22.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.890 in48.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.760 in70.00 mm |
Dimension G |
N/A 1.180 in29.97 mm |
Dimension HD |
N/A 4.720 in119.89 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.160 in4.06 mm |
Cubic inches |
N/A 57.03270 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 3625.00 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 7250.00 in·lb |
Max. Speed |
N/A 4750 rpm |
Angular Displacement |
N/A 0.090 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1.10 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.8700 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0140 in |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|