Unit of Measure

Specifications

Travel Norm

N/A 12

Weight

N/A 60 lb27.2 Kg

Number of Bolts

N/A 2

Dimensions

Adjustment

N/A 16-1/2 in419.1 mm

Dimension A

N/A 3.94 in100.1 mm

Dimension B

N/A 27.5 in698.5 mm

Dimension D

N/A 1 in25.4 mm

Dimension E

N/A 8.28 in210.3 mm

Dimension G

N/A 4 in101.6 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J

N/A 0.625 in16 mm

Dimension L

N/A 29.5 in749.3 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension P

N/A 1.25 in31.8 mm

Dimension S

N/A 1-5 ACME

Dimension U

N/A 5.38 in136.7 mm

Dimension W

N/A 5.63 in215.9 mm