Unit of Measure

Specifications

Travel Norm

N/A 12

Weight

N/A 65 lb29.5 Kg

Number of Bolts

N/A 2

Dimensions

Adjustment

N/A 17 in431.8 mm

Dimension A

N/A 4.19 in106.4 mm

Dimension B

N/A 27.5 in698.5 mm

Dimension D

N/A 1 in25.4 mm

Dimension E

N/A 8.66 in220 mm

Dimension G

N/A 4 in101.6 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J

N/A 0.625 in16 mm

Dimension L

N/A 29.5 in749.3 mm

Dimension M

N/A 2 in50.8 mm

Dimension P

N/A 1.63 in41.4 mm

Dimension S

N/A 1.125-5 ACME

Dimension U

N/A 4.56 in115.8 mm

Dimension W

N/A 5.94 in233.4 mm