Unit of Measure

Specifications

Travel Norm

N/A 12

Weight

N/A 260 lb117.9 Kg

Number of Bolts

N/A 4

Dimensions

Adjustment

N/A 19.5 in495.4 mm

Dimension A

N/A 7.5 in190.5 mm

Dimension B

N/A 40.75 in1035.1 mm

Dimension D

N/A 2.5 in63.5 mm

Dimension E

N/A 16.38 in415.9 mm

Dimension G

N/A 9 in228.6 mm

Dimension H

N/A 1.25 in31.7 mm

Dimension J

N/A 1.25 in30 mm

Dimension K

N/A 2 in50.8 mm

Dimension L

N/A 45.75 in1162.1 mm

Dimension M

N/A 3.698 in93.9 mm

Dimension P

N/A 0.5 in12.7 mm

Dimension S

N/A 2-4 ACME

Dimension U

N/A 9.75 in247.5 mm

Dimension V

N/A 5 in127 mm

Dimension W

N/A 11.5 in292.1 mm