Unit of Measure

Specifications

Travel Norm

N/A 12

Weight

N/A 285 lb129.3 Kg

Number of Bolts

N/A 4

Dimensions

Adjustment

N/A 20.75 in527.1 mm

Dimension A

N/A 8.13 in206.4 mm

Dimension B

N/A 44.5 in1130.3 mm

Dimension D

N/A 2.5 in63.5 mm

Dimension E

N/A 17.38 in441.3 mm

Dimension G

N/A 9 in228.6 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J

N/A 1.25 in30 mm

Dimension K

N/A 1.75 in44.5 mm

Dimension L

N/A 49.5 in1257.3 mm

Dimension M

N/A 3.73 in94.7 mm

Dimension P

N/A 0.5 in12.7 mm

Dimension S

N/A 2-4 ACME

Dimension U

N/A 10.38 in263.7 mm

Dimension V

N/A 5.5 in139.7 mm

Dimension W

N/A 13.37 in339.6 mm