Unit of Measure

Specifications

Travel Norm

N/A 18

Weight

N/A 81 lb36.7 Kg

Number of Bolts

N/A 2

Dimensions

Adjustment

N/A 22.6 in574 mm

Dimension A

N/A 4.38 in111.3 mm

Dimension B

N/A 34-1/2 in876.3 mm

Dimension D

N/A 1 in25.4 mm

Dimension E

N/A 9.22 in234.2 mm

Dimension G

N/A 4 in101.6 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J

N/A 0.75 in20 mm

Dimension L

N/A 36.5 in927.1 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension P

N/A 1.75 in44.5 mm

Dimension S

N/A 1.25-5 ACME

Dimension U

N/A 5.5 in139.7 mm

Dimension W

N/A 6.4 in265.2 mm