Unit of Measure

Specifications

Travel Norm

N/A 24

Weight

N/A 91 lb41.3 Kg

Number of Bolts

N/A 2

Dimensions

Adjustment

N/A 28.6 in726.4 mm

Dimension A

N/A 4.38 in111.3 mm

Dimension B

N/A 40-1/2 in1028.7 mm

Dimension D

N/A 1 in25.4 mm

Dimension E

N/A 9.19 in233.4 mm

Dimension G

N/A 4 in101.6 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J

N/A 0.75 in20 mm

Dimension L

N/A 42.5 in1079.5 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension P

N/A 1.75 in44.5 mm

Dimension S

N/A 1.25-5 ACME

Dimension U

N/A 4.56 in115.8 mm

Dimension W

N/A 6.56 in215.9 mm