Unit of Measure

Specifications

Travel Norm

N/A 24

Weight

N/A 179 lb81.2 Kg

Number of Bolts

N/A 4

Dimensions

Adjustment

N/A 27-1/2 in698.5 mm

Dimension A

N/A 5.63 in143 mm

Dimension B

N/A 44 in1117.6 mm

Dimension D

N/A 1.13 in28.7 mm

Dimension E

N/A 11.63 in295.4 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J

N/A 0.75 in20 mm

Dimension K

N/A 1.5 in38.1 mm

Dimension L

N/A 46.25 in1174.8 mm

Dimension M

N/A 2.58 in65.5 mm

Dimension P

N/A 1 in25.4 mm

Dimension S

N/A 1.75-4 ACME

Dimension U

N/A 7.31 in185.7 mm

Dimension V

N/A 2 in50.8 mm

Dimension W

N/A 9.19 in265.2 mm