Unit of Measure

Specifications

Travel Norm

N/A 24

Weight

N/A 249 lb112.9 Kg

Number of Bolts

N/A 4

Dimensions

Adjustment

N/A 30 in762 mm

Dimension A

N/A 7 in177.8 mm

Dimension B

N/A 48 in1219.2 mm

Dimension D

N/A 1.25 in31.8 mm

Dimension E

N/A 14.47 in367.5 mm

Dimension G

N/A 6 in152.4 mm

Dimension H

N/A 1.44 in36.6 mm

Dimension J

N/A 0.75 in20 mm

Dimension K

N/A 1.75 in44.5 mm

Dimension L

N/A 50.5 in1282.7 mm

Dimension M

N/A 2.96 in75.2 mm

Dimension P

N/A 1.63 in41.4 mm

Dimension S

N/A 2-4 ACME

Dimension U

N/A 7-1/2 in190.5 mm

Dimension V

N/A 2.5 in63.5 mm

Dimension W

N/A 10.44 in166.6 mm