Unit of Measure

Dimensions

Base Width A

N/A 2 in50.8 mm

Dimension A1

N/A 0.1875 in4.8 mm

Dimension E

N/A 61.9 mm2.4375 in

Total Height W

N/A 7.0625 in179.4 mm

Dimension H1

N/A 1.25 in31.8 mm

Bolt Hole Spacing J

N/A 15.4375 in392.1 mm

Bolt Hole Spacing [Lateral] J1

N/A 6.0625 in154 mm

Dimension J2

N/A 7.71875 in196.1 mm

Dimension K

N/A 1 in25.4 mm

Total Length L

N/A 17-7/16 in432.2 mm

Travel L1

N/A 11.4375 in290.5 mm

Bolt Hole N

N/A 0.500 in12.7 mm

Dimension R

N/A 2.53125 in64.23 mm