
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
Base Width A |
N/A 2.25 in57.2 mm |
Dimension A1 |
N/A 0.1875 in4.8 mm |
Dimension E |
N/A 71.4 mm2.8125 in |
Total Height W |
N/A 8.8125 in223.8 mm |
Dimension H1 |
N/A 1.4375 in36.5 mm |
Bolt Hole Spacing J |
N/A 17.5 in444.5 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 7.3125 in185.7 mm |
Dimension J2 |
N/A 8.75 in222.5 mm |
Dimension K |
N/A 1.125 in28.6 mm |
Total Length L |
N/A 19.75 in501.6 mm |
Travel L1 |
N/A 11.75 in298.4 mm |
Bolt Hole N |
N/A 9/16 in14.3 mm |
Dimension R |
N/A 3.65625 in92.9 mm |