
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
Base Width A |
N/A 2.5625 in65.1 mm |
Base to Center Height H |
N/A 2.8125 in71.4 mm |
Base Height H1 |
N/A 0.625 in15.9 mm |
Total Height H2 |
N/A 5.875 in149.2 mm |
Bolt Hole Spacing J |
N/A 19.375 in492.1 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 1.5 in38.1 mm |
Total Length L |
N/A 21.375 in542.9 mm |
Travel L1 |
N/A 10 in254 mm |
Dimension R |
N/A 5 in127 mm |