This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 129000

Cone Part Number

N/A EE129120X

Cup Part Number

N/A 129174

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 12 in304.8 mm

D - Cup Outer Diameter

N/A 17.3208 in439.948 mm

B - Cone Width

N/A 3.0312 in76.992 mm

C - Cup Width

N/A 2.1250 in53.975 mm

T - Bearing Width

N/A 3.0001 in76.203 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.190 in4.83 mm

da - Cone Frontface Backing Diameter

N/A 12.91 in328 mm

db - Cone Backface Backing Diameter

N/A 13.15 in334 mm

Da - Cup Frontface Backing Diameter

N/A 16.3 in411.50 mm

Db - Cup Backface Backing Diameter

N/A 16.02 in406.91 mm

Ab - Cage-Cone Frontface Clearance

N/A -0.02 in-0.5 mm

Aa - Cage-Cone Backface Clearance

N/A 0.56 in14.2 mm
a - Effective Center Location3 N/A 0.29 in7.4 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 52200 lbf232000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 201000 lbf896000 N

C0 - Static Radial Rating

N/A 401000 lbf1780000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 37200 lbf165000 N

Factors

K - Factor7 N/A 1.4
e - ISO Factor8 N/A 0.42
Y - ISO Factor9 N/A 1.44

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1882.6

G2 - Heat Generation Factor (Rib-Roller End)

N/A 272.9
Cg - Geometry Factor10 N/A 0.171
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.