CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Imperial
Tapered Roller Bearings - TS (Tapered Single)
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width (in)
T - Bearing Width (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| A2031 - A2126 | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T - Bearing Width N/A 0.3940 in10.008 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A2031 - A2127 | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3755 in9.538 mm | T - Bearing Width N/A 0.4161 in10.569 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A2037 - A2126 | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T - Bearing Width N/A 0.3940 in10.008 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A2037 - A2127 | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3755 in9.538 mm | T - Bearing Width N/A 0.4161 in10.569 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A4044 - A4138 | Series N/A A4000 | d - Bore N/A 0.4375 in11.113 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T - Bearing Width N/A 0.4330 in10.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A
|
| A2047 - A2126 | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T - Bearing Width N/A 0.3940 in10.008 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A2047 - A2127 | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3755 in9.538 mm | T - Bearing Width N/A 0.4161 in10.569 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
| A4049 - A4138 | Series N/A A4000 | d - Bore N/A 0.4992 in12.680 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T - Bearing Width N/A 0.4330 in10.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A
|
| 00050 - 00150 | Series N/A 00000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.5 in38.1 mm | B - Cone Width N/A 0.5540 in14.072 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N |
CAD
N/A
|
| 00050 - 00152 | Series N/A 00000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.5 in38.1 mm | B - Cone Width N/A 0.5540 in14.072 mm | C - Cup Width N/A 0.5337 in13.556 mm | T - Bearing Width N/A 0.5408 in13.736 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N |
CAD
N/A
|
| 00050 - 00152X | Series N/A 00000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.4375 in36.513 mm | B - Cone Width N/A 0.5540 in14.072 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N |
CAD
N/A
|
| 00050 - 00162X | Series N/A 00000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.6260 in41.300 mm | B - Cone Width N/A 0.5540 in14.072 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width N/A 0.5501 in13.973 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N |
CAD
N/A
|
| A4050 - A4138 | Series N/A A4000 | d - Bore N/A 1/2 in12.7 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T - Bearing Width N/A 0.4330 in10.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A
|
| A4059 - A4138 | Series N/A A4000 | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T - Bearing Width N/A 0.4330 in10.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A
|
| 03062 - 03157X | Series N/A 03000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.5748 in40 mm | B - Cone Width N/A 0.5780 in14.681 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5626 in14.290 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N |
CAD
N/A
|
| 03062 - 03162 | Series N/A 03000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.6250 in41.275 mm | B - Cone Width N/A 0.5780 in14.681 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N |
CAD
N/A
|
| 05062 - 05175 | Series N/A 05000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.7500 in44.450 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4500 in11.430 mm | T - Bearing Width N/A 0.6100 in15.494 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
| 05062 - 05185 | Series N/A 05000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
| 05062 - 05185A | Series N/A 05000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.8497 in46.982 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T - Bearing Width N/A 0.5661 in14.379 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
| 05062 - 05186 | Series N/A 05000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.85 in46.990 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4724 in11.999 mm | T - Bearing Width N/A 0.6004 in15.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
| 09062 - 09194 | Series N/A 09000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width N/A 0.9063 in23.020 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
| 09062 - 09195 | Series N/A 09000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width N/A 0.7813 in19.845 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
| 09062 - 09196 | Series N/A 09000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width N/A 0.9063 in23.020 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
| 09062 - 09201 | Series N/A 09000 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Cone Width N/A 0.8480 in21.539 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width N/A 0.8126 in20.640 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
| 11590A - 11520 | Series N/A 11500 | d - Bore N/A 5/8 in15.875 mm | D - Cup Outer Diameter N/A 1.6875 in42.863 mm | B - Cone Width N/A 0.5625 in14.288 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3910 lbf17400 N | C0 - Static Radial Rating N/A 3920 lbf17400 N |
CAD
N/A
|

