This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Cone Part Number

N/A EE299615

Cup Part Number

N/A 299711X

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Dimensions

d - Bore

N/A 61.5000 in1562.100 mm

D - Cup Outer Diameter

N/A 71.1250 in1806.575 mm

B - Cone Width

N/A 4.8750 in123.825 mm

C - Cup Width

N/A 3.3750 in85.725 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.380 in9.650 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 62.99 in1600 mm

db - Cone Backface Backing Diameter

N/A 63.58 in1615 mm

Da - Cup Frontface Backing Diameter

N/A 71.46 in1815.08 mm

Db - Cup Backface Backing Diameter

N/A 68.90 in1750.06 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.49 in12.4 mm

Aa - Cage-Cone Backface Clearance

N/A 0.64 in16.3 mm
a - Effective Center Location3 N/A 7.5 in190.5 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 265000 lbf1180000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 1020000 lbf4540000 N

C0 - Static Radial Rating

N/A 3770000 lbf16800000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 215000 lbf955000 N

Factors

K - Factor7 N/A 1.23
e - ISO Factor8 N/A 0.47

G1 - Heat Generation Factor (Roller-Raceway)

N/A 69875.1

G2 - Heat Generation Factor (Rib-Roller End)

N/A 7454.3
Cg - Geometry Factor9 N/A 0.575
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.