This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A H969200

Cone Part Number

N/A H969249

Cup Part Number

N/A H969210

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Related Assembly Number(s)

N/A H969249-90011 H969249-902A5

Dimensions

d - Bore

N/A 16.0000 in406.400 mm

D - Cup Outer Diameter

N/A 30.0000 in762.000 mm

B - Cone Width

N/A 6.3750 in161.925 mm

C - Cup Width

N/A 4.2500 in107.950 mm

T - Bearing Width

N/A 7.1250 in180.975 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.500 in12.700 mm
r - Cup Backface "To Clear" Radius2 N/A 0.5 in12.70 mm

da - Cone Frontface Backing Diameter

N/A 18.24 in463.3 mm

db - Cone Backface Backing Diameter

N/A 20.2 in513 mm

Da - Cup Frontface Backing Diameter

N/A 28.35 in720.10 mm

Db - Cup Backface Backing Diameter

N/A 25.87 in657.10 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.94 in23.88 mm

Aa - Cage-Cone Backface Clearance

N/A 1.03 in26.16 mm
a - Effective Center Location3 N/A 3.12 in79.2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 244000 lbf1080000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 941000 lbf4180000 N

C0 - Static Radial Rating

N/A 1540000 lbf6840000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 391000 lbf1740000 N

Factors

K - Factor7 N/A 0.62
e - ISO Factor8 N/A 0.94
Y - ISO Factor9 N/A 0.64

G1 - Heat Generation Factor (Roller-Raceway)

N/A 4610

G2 - Heat Generation Factor (Rib-Roller End)

N/A 207
Cg - Geometry Factor10 N/A 0.294
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.