This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A HH949500

Cone Part Number

N/A HH949549

Cup Part Number

N/A HH949510

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Dimensions

d - Bore

N/A 9 in228.600 mm

D - Cup Outer Diameter

N/A 19.2500 in488.950 mm

B - Cone Width

N/A 4.3750 in111.125 mm

C - Cup Width

N/A 2.875 in73.025 mm

T - Bearing Width

N/A 4.8750 in123.825 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

da - Cone Frontface Backing Diameter

N/A 11.02 in280 mm

db - Cone Backface Backing Diameter

N/A 11.69 in297 mm

Da - Cup Frontface Backing Diameter

N/A 17.96 in456.18 mm

Db - Cup Backface Backing Diameter

N/A 16.38 in416.05 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.58 in14.7 mm

Aa - Cage-Cone Backface Clearance

N/A 0.9 in22.9 mm
a - Effective Center Location3 N/A 1.57 in39.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 131000 lbf582000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 505000 lbf2240000 N

C0 - Static Radial Rating

N/A 564000 lbf2510000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 210000 lbf934000 N

Factors

K - Factor7 N/A 0.62
e - ISO Factor8 N/A 0.94
Y - ISO Factor9 N/A 0.64

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1300

G2 - Heat Generation Factor (Rib-Roller End)

N/A 91.5
Cg - Geometry Factor10 N/A 0.193
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.