
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A LL789700 |
Cone Part Number |
N/A LL789749 |
Cup Part Number |
N/A LL789710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Dimensions
d - Bore |
N/A 66.5000 in1689.100 mm |
D - Cup Outer Diameter |
N/A 72.6250 in1844.675 mm |
B - Cone Width |
N/A 2.6875 in68.263 mm |
C - Cup Width |
N/A 1.6875 in42.863 mm |
T - Bearing Width |
N/A 2.6875 in68.263 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.35 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 67.32 in1710 mm |
db - Cone Backface Backing Diameter |
N/A 67.72 in1720 mm |
Da - Cup Frontface Backing Diameter |
N/A 77.40 in1966.00 mm |
Db - Cup Backface Backing Diameter |
N/A 71.06 in1804.92 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.71 in18 mm |
Aa - Cage-Cone Backface Clearance |
N/A -0.34 in-8.6 mm |
| a - Effective Center Location3 | N/A 9.62 in244.3 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 123000 lbf545000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 473000 lbf2100000 N |
C0 - Static Radial Rating |
N/A 1990000 lbf8860000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 102000 lbf452000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.