This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LL889000

Cone Part Number

N/A LL889049

Cup Part Number

N/A LL889010

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Related Assembly Number(s)

N/A LL889049-90015 LL889049-904A2

Dimensions

d - Bore

N/A 50.0000 in1270.000 mm

D - Cup Outer Diameter

N/A 56.5000 in1435.100 mm

B - Cone Width

N/A 2.5625 in65.088 mm

C - Cup Width

N/A 1.8750 in47.625 mm

T - Bearing Width

N/A 2.7500 in69.850 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

da - Cone Frontface Backing Diameter

N/A 51.18 in1300 mm

db - Cone Backface Backing Diameter

N/A 51.38 in1305 mm

Da - Cup Frontface Backing Diameter

N/A 55.31 in1404.90 mm

Db - Cup Backface Backing Diameter

N/A 54.92 in1394.97 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.69 in17.53 mm

Aa - Cage-Cone Backface Clearance

N/A 0.1 in2.54 mm
a - Effective Center Location3 N/A 8.54 in216.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 107000 lbf478000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 414000 lbf1840000 N

C0 - Static Radial Rating

N/A 1500000 lbf6650000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 105000 lbf467000 N

Factors

K - Factor7 N/A 1.02
e - ISO Factor8 N/A 0.57
Y - ISO Factor9 N/A 1.05

G1 - Heat Generation Factor (Roller-Raceway)

N/A 31400

G2 - Heat Generation Factor (Rib-Roller End)

N/A 5654.9
Cg - Geometry Factor10 N/A 0.464
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.