This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM286200

Cone Part Number

N/A LM286249

Cup Part Number

N/A LM286210

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Related Assembly Number(s)

N/A LM286249-90024

Dimensions

d - Bore

N/A 34.0000 in863.600 mm

D - Cup Outer Diameter

N/A 44.5000 in1130.300 mm

B - Cone Width

N/A 7.3125 in185.738 mm

C - Cup Width

N/A 5.4375 in138.113 mm

T - Bearing Width

N/A 6.8750 in174.625 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.380 in9.650 mm
r - Cup Backface "To Clear" Radius2 N/A 0.5 in12.70 mm

da - Cone Frontface Backing Diameter

N/A 35.67 in906 mm

db - Cone Backface Backing Diameter

N/A 36.02 in915 mm

Da - Cup Frontface Backing Diameter

N/A 43.32 in1100.30 mm

Db - Cup Backface Backing Diameter

N/A 41.93 in1065.02 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.03 in0.8 mm

Aa - Cage-Cone Backface Clearance

N/A 0.48 in12.2 mm
a - Effective Center Location3 N/A 0.56 in14.2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 380000 lbf1690000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 1470000 lbf6520000 N

C0 - Static Radial Rating

N/A 3920000 lbf17400000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 216000 lbf963000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y - ISO Factor9 N/A 1.8

G1 - Heat Generation Factor (Roller-Raceway)

N/A 28956.1

G2 - Heat Generation Factor (Rib-Roller End)

N/A 1086.1
Cg - Geometry Factor10 N/A 0.393
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.