This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM451300

Cone Part Number

N/A LM451349A

Cup Part Number

N/A LM451310

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 10 1/2 in266.7 mm

D - Cup Outer Diameter

N/A 14 in355.6 mm

B - Cone Width

N/A 2.2500 in57.150 mm

C - Cup Width

N/A 1.7500 in44.450 mm

T - Bearing Width

N/A 2.2500 in57.150 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.410 in10.400 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 11.06 in281 mm

db - Cone Backface Backing Diameter

N/A 11.77 in299 mm

Da - Cup Frontface Backing Diameter

N/A 13.52 in343.41 mm

Db - Cup Backface Backing Diameter

N/A 13.19 in335.03 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.18 in4.6 mm

Aa - Cage-Cone Backface Clearance

N/A 0.19 in4.8 mm
a - Effective Center Location3 N/A 0.2 in5.1 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 40900 lbf182000 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 158000 lbf701000 N

C0 - Static Radial Rating

N/A 339000 lbf1510000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 25200 lbf112000 N

Factors

K - Factor7 N/A 1.62
e - ISO Factor8 N/A 0.36
Y - ISO Factor9 N/A 1.67

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1554.1

G2 - Heat Generation Factor (Rib-Roller End)

N/A 212.2
Cg - Geometry Factor10 N/A 0.154
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.