Unit of Measure

Specifications

d - Bore Diameter

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

D - Bearing O.D.

N/A 10.5 in266.7 mm

T - Bearing Width

N/A 2.812 in71.425 mm

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 10.5 in266.7 mm

d1 - Large Bore I.D.

N/A 5.063 in128.59 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.14 in3.6 mm

H - Shoulder Diameter - Shaft

N/A 9.38 in238.2 mm

E - Shoulder Diameter - Housing

N/A 5.88 in149.4 mm

Basic Load Ratings

Static Load Rating

N/A 1110000 lbf4920000 N

Dynamic Load Rating

N/A 91200 lbf400000 N