
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and
configurations to meet the requirements of demanding applications. Popular part numbers are in
stock for immediate availability. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Unit of Measure
Specifications
Shaft Size |
N/A 3 15/16 in |
Shaft Size Type |
N/A Imperial |
Lubrication |
N/A Grease - Premium Industrial |
Housing Coating |
N/A E-Coat |
Dimensions
Dimension B |
N/A 5-1/4 in |
Dimension K |
N/A 2-1/8 in |
| Dimension S1 | N/A 3-1/8 in |
Dimension L |
N/A 15-1/4 in |
Dimension E |
N/A 5-1/2 in |
Dimension A |
N/A 4-1/2 in |
Dimension J Min. |
N/A 12-1/4 in |
Dimension J Max. |
N/A 12-3/4 in |
Bolt Diameter |
N/A 3/4 in |
Dimension N |
N/A 7/8 in |
Dimension N1 |
N/A 1-1/8 in |
Dimension N2 |
N/A 2-1/4 in |
Dimension H1 |
N/A 2-7/16 in |
Dimension H2 |
N/A 8-1/2 in |
Dimension d1 |
N/A 6-1/16 in |
Dimension H |
N/A 4-1/4 in |
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
e |
N/A 0.49 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 1.77 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.14 |
K Factor |
N/A 1.23 |
| C90 Dynamic Load Rating2 | N/A 26900 lbf |
C0 Static Load Rating |
N/A 154000 lbf |
| Fa-max Maximum Permissible Thrust Load3 | N/A 6908 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 22000 lbf |
| Max. Speed5 | N/A 1530 rpm |
Note
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shownare valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars withstrength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |
- 1 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 2 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
- 3 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
- 4 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
- 5 Timken Double Lip Seal