
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
T (TRAVEL) |
N/A 26-1/2 in |
Dimension B |
N/A 40-1/2 in |
Dimension C |
N/A 3.5 in |
Dimension D |
N/A 38-1/2 in |
Dimension F |
N/A 5/8 in |
Dimension G |
N/A 1 in |
Dimension H |
N/A 0.750 in |
Dimension J |
N/A 8-1/2 in |
Dimension K |
N/A 3 in |
Dimension M |
N/A 3-15/16 in |
Dimension R |
N/A 6-11/32 in |
Dimension S |
N/A 3/4 in |
Dimension U |
N/A 6 in |
Dimension W |
N/A 5-5/32 in |